General operating conditions
The following conditions must be met in order to ensure flawless operation of the fieldbus components. Also note the details in chapter "Technical data".
Environmental conditions
Operation
The components may not be used without additional protection in the following locations:
- in difficult environments, such as where there are corrosive vapours or gases, or high dust levels
- in the presence of high levels of ionizing radiation
Condition | Permissible range |
---|---|
Permissible ambient temperature during operation | -25°C ...+60°C |
Relative humidity during operation | 95 %, no condensation |
Installation position | variable |
Vibration resistance | conforms to EN 60068-2-6 |
Shock resistance | conforms to EN 60068-2-27, EN 60068-2-29, |
EMC resistance | conforms to EN 61000-6-2 |
Emission | conforms to EN 61000-6-4 |
Transport and storage
Condition | Permissible range |
---|---|
Permissible ambient temperature during storage | -40°C... +85°C |
Relative humidity | 95 %, no condensation |
Free fall | up to 1 m in the original packaging |
Protection classes and types
Condition | Permissible range |
---|---|
Protection class in accordance with IEC 536 (VDE 0106, Part 1) | A protective conductor connection to the mounting rail is necessary! |
Protection class conforms to IEC 529 | IP20 (protection against contact with a standard test finger) |
Protection against foreign objects | Less than 12 mm in diameter |
Protection against water | no protection |