Process image example
The following examples with the BK1120 illustrates the process image of a Bus Terminal block.

The Bus Terminal block shown in the example consists of a Bus Coupler with attached KL2012, KL1408, KL3062, KL1104, KL1408 and KL9010 (see image). For complex mapping with Word alignment (factory settings) all non-digital terminals are shown in the process input and output image. Please refer to the relevant terminal documentation regarding the mapping details. The non-digital terminals are mapped first, followed by the digital terminals. The first 16 bits of the process image are reserved for the status word (process input image) and the control word (process output image).
Process input image
The status word (SW) is located in the output process image, and is transmitted from terminal to the controller.
Word-Offset | High byte | Low byte | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | ||
0 | Status |
| K-bus | Outputs | no valid | no valid |
| Config. | K-bus | ||||||||
1 | KL3062 (non-digital) | Dummy for Word alignment | Status byte channel 1 | ||||||||||||||
2 | Process data channel 1 | ||||||||||||||||
3 | Dummy for Word alignment | Status byte channel 2 | |||||||||||||||
4 | Process data channel 2 | ||||||||||||||||
5 | Digital terminals | KL1408 (2) | KL1104 | KL1408 (1) | |||||||||||||
6 |
|
| KL1408 (2) | ||||||||||||||
Process output image
The control word (CW) is located in the output process image, and is transmitted from the controller to the terminal.
Word-Offset | High byte | Low byte | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | ||
0 | Control |
| Show | Disable |
| ||||||||||||
1 | KL3062 (non-digital) | Dummy for Word alignment | Control byte channel 1 | ||||||||||||||
2 | Register communication data channel 1 | ||||||||||||||||
3 | Dummy for Word alignment | Control byte channel 2 | |||||||||||||||
4 | Register communication data channel 2 | ||||||||||||||||
5
| Digital terminals | ||||||||||||||||
|
| KL2012 | |||||||||||||||