Structure of the sample configuration
File or folder | Description |
|---|---|
docker-compose.yaml | Example for defining the runtime configuration of the containers |
Makefile | To simplify and automate Docker® tasks |
simple-mosquitto.conf | Simple configuration for the Mosquitto MQTT broker to use ADS over MQTT |
mqtt.xml | Template for ADS-over-MQTT route configuration on the Windows engineering workstation |
tc31-xar-base/ | Contains all necessary files to create a Docker® image for a TwinCAT 3.1 XAR environment |
tc31-xar-base/Dockerfile | Instructions for building the Docker® image |
tc31-xar-base/TwinCAT/StaticRoutes.xml | Example configuration for ADS over MQTT |
tc31-xar-base/TwinCAT/SysStartupState.reg | Registry file that defines the start state of the TwinCAT system service (standard: RUN) |
tc31-xar-base/apt-config/bhf.conf | Template for authentication against the Beckhoff package server |
tc31-xar-base/apt-config/bhf.list | Sample apt source list for the Beckhoff package repository |
tc31-xar-base/apt-config/debian.sources.list | apt source list for the Beckhoff Debian Mirror |
tc31-xar-base/entrypoint.sh | Start script for the container that starts TcSystemServiceUm |