PLC features
BC9050
Description | Value |
---|---|
Data memory | 32 kbyte |
Program memory | 48 kbyte minus task-configuration minus POUs during online change |
Source code memory | 128 kbyte |
RETAIN | 2 kbyte |
Persistent data | 1000 bytes |
INPUT | 2 kbyte |
OUTPUT | 2 kbyte |
FLAG | 4 kbyte |
Max. variable size | 16 kbyte |
Max. POUs | Limited by memory |
BC9020
Description | Value |
---|---|
Data memory | 128 kbyte |
Program memory | 128 kbyte minus task-configuration minus POUs during online change |
Source code memory | 256 kbyte |
RETAIN | 2 kbyte |
Persistent data | 1000 bytes |
INPUT | 2 kbyte |
OUTPUT | 2 kbyte |
FLAG | 4 kbyte |
Max. variable size | 16 kbyte |
Max. POUs | Limited by memory |
BC9120
Description | Value |
---|---|
Data memory | 128 kbyte |
Program memory | 128 kbyte minus task-configuration minus POUs during online change |
Source code memory | 256 kbyte |
RETAIN | 2 kbyte |
Persistent data | 1000 bytes |
INPUT | 2 kbyte |
OUTPUT | 2 kbyte |
FLAG | 4 kbyte |
Max. variable size | 16 kbyte |
Max. POUs | Limited by memory |