Ethernet connection
The connection to the Ethernet bus is made via an RJ45 connector (a Western plug).

Ethernet cabling BC9020 or BC9050
Connection via hub or switch

Connect the PC's network card to the hub/switch using a standard Ethernet cable, and connect the hub/switch, again using a standard Ethernet cable, to the Bus Terminal controller.
Direct connection between PC with Ethernet card and BX9000

To connect the PC directly with the BC9020 or BC9050, you have to use an Ethernet cable with a cross-over cable.
Ethernet cabling BC9120
Connection via hub or switch

Connect the PC's network card to the hub/switch using a standard Ethernet cable, and connect the hub/switch, again using a standard Ethernet cable, to the Bus Terminal controller.
Direct connection between PC with Ethernet card and BC9120

Any Ethernet cable can be used to connect the PC directly with the Bus Terminal Controller. The internal switch in the BC91x0, BK9100 detects this automatically.
Pin assignment of the RJ45 plug
PIN | Signal | Description |
---|---|---|
1 | TD + | Transmit + |
2 | TD - | Transmit - |
3 | RD + | Receive + |
4 | - | reserved |
5 | - | reserved |
6 | RD - | Receive - |
7 | - | reserved |
8 | - | reserved |