Technical data - Bus Terminal Controller
Technical data | BC9050 | BC9020 | BC9120 |
|---|---|---|---|
Processor | 16 bit micro-controller | ||
Diagnostic LEDs | 2 x power supply, 2 x K-bus, 4 x bus and status LEDs | ||
Configuration and programming software | TwinCAT 2.10 starting with build 1322 or higher | ||
Fieldbus interface | Ethernet | ||
Terminal Bus (K-Bus) | 64 (255 with K-bus extension) | ||
Digital peripheral signals | 2040 inputs/outputs | ||
Analog peripheral signals | 512 inputs/outputs | ||
Configuration possibility | via TwinCAT or the controller | ||
max. number of bytes, fieldbus | 512 bytes of input data, 512 bytes of output data | ||
max. number of bytes, PLC | 2048 bytes of input data, 2048 bytes of output data | ||
Fieldbus connection | RJ45 | RJ45 | 2 x RJ45 switch |
Power supply (Us) | 24 VDC (-15%/+20%) | ||
Input current (Us) | 70 mA + | 85 mA + | 90 mA + |
Starting current (Us) | app. 2.5 x continuous current | ||
K-bus current (5 V) | maximum 1750 mA | ||
Power contact voltage (Up) | max. 24 VDC (-15%/+20%) | ||
Power contact current load (Up) | maximum 10 A | ||
Dielectric strength | 500 V (power contact/supply voltage/Ethernet/fieldbus) | ||
Connection cross-section | 0.08 mm² .. 2.5 mm² | ||
Weight | app. 100 g | app. 170 g | |
on 35 mm mounting rail conforms to EN 60715 | |||
Dimensions (W x H x D) | 44 x 100 x 68 mm | 44 x 100 x 70 mm | |
Permissible ambient temperature range during operation | 0 °C ... +55 °C | -25°C ... +60 °C | |
Permissible ambient temperature range during storage | -25°C ... +85 °C | -40°C ... +85 °C | |
Relative humidity | 95% no condensation | ||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | ||
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Installation position | variable | ||
Pprotection class | IP20 | ||
Approvals/markings* | CE, UKCA cULus, EAC, ATEX | CE, UKCA, cULus, EAC, GL, ATEX | |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |