Setting the IP address
The IP address can be set using four different procedures, and these will be described in more detail below.
BX9000: The addressing method is specified via a navigation switch and the display or via the TwinCAT configuration.
Procedure | Explanation | Necessary components |
---|---|---|
Manual | Addressing via the navigation switch (BX9000 only) | none |
TwinCAT | PC with network and TwinCAT | |
BootP* | BootP server | |
DHCP* | DHCP server | |
Local IP address* | Local IP address | If no BootP or DHCP server responds or is available |
*) BX9000 from firmware version 1.20