PT1000 / NI1000 / NI1000Tk5000 analog input
A temperature sensor can be directly connected to connections 8 and 9 of terminal strip X1.
The type of the temperature sensor is set to PT1000 in the standard and can be changed by means of register R32 or the KS2000 software.
Temperature sensor | Measuring range | Output of the process data | Register entry (bin / hex) |
---|---|---|---|
PT1000 | -20 °C ... + 60 °C | in 1/10 degree increments. | 2# 0010 0000 0000 0000 16# 2000 |
NI1000 | -15 °C ... +55 °C | 2# 0101 0000 0000 0000 16# 5000 | |
NI1000Tk5000 | -20 °C ... +60 °C | 2# 0111 0000 0000 0000 16# 7000 | |
Resistance (direct) | 910 Ω to 1,330 Ω | in 1/10 ohm increments. | 2# 1110 0000 0000 0000 16# E000 |