Terminal strips X2 and X3

Power supply
AC voltage connection
The BC9191 Bus Terminal Controller uses an integrated power supply to generate the supply voltage (Us) of 24 VDC required for operation.
The connection for the integrated wide-range power supply unit is made via connections 41 (L), 42 (N) and 43 (PE) of terminal strip X3.
This supply voltage supplies the electronics of the BC9191 as well as the electronics of the connected Bus Terminals via the K-bus.
It is electrically isolated from the field level voltage.
Power contacts supply (Up)
If the BC9191 is expanded with Bus Terminals, these must be supplied with Up via a power supply terminal.
Terminal strip X2
Terminal point | Designation | Connection | Comment |
---|---|---|---|
20 | AO 1 | Analog output 1 | Analog output 0...10 V, e.g. air volume control |
21 | GND | GND | GND for analog outputs |
22 | AO 2 | Analog output 2 | Analog output 0...10 V, e.g. air volume control |
Both analog outputs can be loaded with max. 10 mA. A connected actuator should have an internal resistance greater than 1 kOhm.
Terminal strip X3
Terminal point | Designation | Connection | Comment |
---|---|---|---|
30 | 2 kW | K1 | Potential-free relay, 230 V~, 10 A, e.g. for electrical auxiliary heating |
31 | 2 kW | K2 | Potential-free relay, 230 V~, 10 A, e.g. for electrical auxiliary heating |
32 | FAN 1 | Fan Speed 1 | Relay output, 230 V~, e.g. low fan speed |
33 | FAN 2 | Fan Speed 2 | Relay output, 230 V~, e.g. medium fan speed |
34 | FAN 3 | Fan Speed 3 | Relay output, 230 V~, e.g. high fan speed |
35 | L | Phase | Supply for relay, fan speeds 1 to 3 |
36 | N | Neutral conductor | Neutral conductor, e.g. for fan |
37 | Y1 | Triac output 1 | Triac output 1, 230 V~, max 1 A, switches at zero crossing, e.g. "heating" valve |
38 | N | N | Neutral conductor for triac output 1 |
39 | Y2 | Triac output 2 | Triac output 2, 230 V~, max 1 A, switches at zero crossing, e.g. "cooling" valve |
40 | N | N | Neutral conductor for triac output 2 |
41 | L1 | L1 | Power supply connection 230 V~ |
42 | N | Neutral conductor | Power supply connection N |
43 | FE | Functional earth | Ground connection, capacitively connected to GND |