Dimensions

The BC9191 and the BC9191-0100 are characterized by their low physical volume. The dimensions given apply to both variants.

Dimensions 1:
Dimensions of the BC9191

If the BC9191 or BC9191-0100 is extended by Bus Terminals, the total width is made up of the width of the Bus Terminal Controller, the width of the Bus Terminals used and the KL9010 bus end terminal. The right-hand cover (5 mm) is then omitted. Depending on design, the Bus Terminals are 12 mm or 24 mm wide. The depth of the Bus Terminals of 68 mm is increased by the front wiring by approx. 5 mm to 10 mm depending on the wire diameter.