Register settings, Table 1

Using the KS2000 configuration software you can set the register values via the dialog window or write them directly into the registers.

Register

Description

Default

Bus Terminal Controller

0

Byte offset PLC variables %I.

128

BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000

1

Length of the PLC variables %I...

16

BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000

2

Byte offset PLC variables %Q...

128

BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000

3

Length of the PLC variables %Q...

16

BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000

4…11

Bus Terminal assignment

 

BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000

4.0…4.1

Assignment of the 1st Bus Terminal

11bin

BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000

00bin

Fieldbus process image complex

10bin

Fieldbus process image compact

11bin

Local process image

4.2…4.3

Assignment of the 2st Bus Terminal

00bin

BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000

m.n...1..m.n

Assignment of the nth Bus Terminal

00bin

BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000

12

PLC cycle time

5 ms
(20 ms in the case of BC9000/BC9100)

BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000

13

Background Time

2 ms
(10 ms in the case of BC9000/BC9100)

BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000

14.0

Enable remanent data

1bin

BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000

14.2…14.3

Execution of the K-bus update

00bin

BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000

00bin

before and after the PLC

01bin

before the PLC

10bin

after the PLC

14.6

Switch on Bus Terminal checking

1bin

BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000

15

Size of the NOVRAM (remanent data)

64 [bytes]

BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000

17.0…17.7

Terminal bus autorefresh:
Cycle in [ms]

0x0000 Disable

(0x005F for BC9000)
(0x035F for BC9100)

BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000

17.8…17.15

Terminal bus autorefresh:
max. retries

18

Size of the NOVRAM
Persistent data R18<R15

0

BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000

27

Byte offset KL6xx1 bus terminal emulation %Q...

500

BC8x00

28

Byte offset KL6xx1 bus terminal emulation %I...

500

BC8x00

32

Baud rate

2

BC8x00

0

38400 Bd

1

19200 Bd

2

9600 Bd

3

57600 Bd

4

1200 Bd

5

2400 Bd

6

4800 Bd

33

Mode

2

BC8x00

0

7 data bits, even parity

1

7 data bits, odd parity

2

8 data bits, no parity

3

8 data bits, even parity

4

8 data bits, odd parity

34

Number of stop bits

0

BC8x00

0

one stop bit

1

two stop bits