Program transfer via the serial interface
The Bus Terminal Controller is programmed using TwinCAT.
The program can also be downloaded to the Bus Terminal Controller via the RS232 interface of the PC. A special cable, which is included in the scope of delivery of the KS2000 configuration software, should be used for this purpose.
To this end, select the serial interface in TwinCAT PLC Control.
The settings for the serial interface, port number, baud rate etc. are found under Online/Communication parameters in PLC Control. The Bus Terminal Controller requires the following setting:
- Baud Rate: 19200
- Stop bits: 1
- Parity: even