Diagnostics
It is possible to read the diagnostic data in the Bus Terminal Controller. This information is located in the flags area.
Flag byte | Meaning | |
---|---|---|
%MB4092-4093 | Bit 0 | ADS communication watchdog |
Bit 1 | ModbusTCP communication watchdog | |
Bit 1 … 14 | reserved | |
Bit 15 | No connection to switch: The Link LED does not light up (the transfer of this error information is disabled in delivery state. To enable it, set register 25 in table 100 to 1bin). | |
%MB4094-4095 | Bit 0 | K-bus error |
Bit 1 | Configuration error | |
Bit 2 | K-bus cycle time exceeded (see table 1, register 17) | |
Bit 3 … 15 | reserved |