Technical Data for the PLC
PLC data | BC9000 | BC9100 |
|---|---|---|
Programmability | via programming interface (TwinCAT) or via Ethernet (TwinCAT) | |
Program memory | 64/96 kbyte | |
Data memory | 64/128 kbyte | |
Remanent flags | 4 kbyte | |
PLC cycle time | app. 1.5 ms for 1000 IL commands (without I/O cycle) | app. 1.2 ms for 1000 IL commands (without I/O cycle) |
Programming languages | IEC 6-1131-3 (IL, LD, FBD, ST, SFC) | |