Technical data
System data | Ethernet (BC9000) | Ethernet (BC9100) |
---|---|---|
Number of I/O modules | only limited by the IP address space | |
Number of I/O points | depending on controller | |
Data transfer medium | 4 x 2 twisted-pair copper cables; category 3 (10 Mbit/s), category 5 (100 Mbit/s) | |
Distance between modules | 100 m (distributor hub to BC9000) | Line: max. 100 m between two BC9100 |
Data transfer rate | 10 / 100 Mbit/s | |
Topology | star wiring | star wiring, up to 20 BC9100 in one line |
Technical data | BC9000 | BC9100 |
---|---|---|
Number of Bus Terminals | 64 | |
Digital peripheral signals | 256 inputs/outputs | |
Analog peripheral signals | 128 inputs/outputs | |
Protocols | Beckhoff ADS, ModbusTCP | |
Configuration possibility | via the KS2000 configuration software or the controller (TwinCAT) | |
Maximum number of bytes | 512 bytes I and 512 bytes O | |
Bus connection | 1 x RJ 45 | 2 x RJ45 |
Internal switch | - | 3-port switch (two external connections) |
Power supply | 24 VDC (-15 %/+20 %) | |
Input current | 70 mA + (total K-bus current)/4 | |
Starting current | app. 2.5 x continuous current | |
Recommended fuse | ≤10 A | |
K-Bus power supply | up to 1750 mA | |
Power contact voltage | max. 24 VDC | |
Power contact current load | max. 10 A | |
Dielectric strength | 500 V (power contact/supply voltage/fieldbus) | |
Weight | app. 170 g | |
on 35 mm mounting rail conforms to EN 60715 | ||
Permissible ambient temperature at operation | -25°C ... +60°C | |
Permissible ambient temperature for storage | -40°C ... +85°C | |
Permissible relative humidity | 95% no condensation | |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Mounting position | variable | |
Protection class | IP20 | |
Approvals/markings* | CE, UKCA, cULus, EAC, DNV GL, ATEX |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |