Parameterization of the Bus Coupler using DIP switches

The following parameterizations can be carried out without using configuration software, with the aid of the DIP switches and the end terminal (KL9010).
This paramétrisation mode is only active if only one end terminal (KL9010) is inserted. Otherwise, the normal settings apply.

Restoring the manufacturer's settings

Deleting the boot project (BC9000 only)

Setting the Ethernet parameters

DIP switch

Parameter

Selection

Setting

Comment

1

Baud rate

10 MBaud

OFF (0)

 

100 MBaud

ON (1)

Default

2

Auto-Baud-Rate

Disable

OFF (0)

 

Enable

ON (1)

Default

3

Transmission type

Half duplex

OFF (0)

 

Full duplex

ON (1)

Default