Protocol Overview
BC8150 RS232
Protocols | Description | BC8150 settings |
---|---|---|
Serial ADS | Protocol for program download and data exchange | Address 1 up to 39, baud rate 38400, 8,e,1 |
KS8000 protocol | Protocol for exchanging data | Address 1 up to 39, baud rate 38400, 8,e,1 |
KS2000 protocol | Protocol for configuring Bus Terminals via the KS2000 configuration software | Address 1 up to 39, baud rate 38400, 8,e,1 |
TwinCAT PLC (BCxx50 or BX serial) | TwinCAT PLC, programming software for the program download | Address 1 up to 39, baud rate 38400, 8,e,1 |
Modbus ASCII | Open protocol for data exchange, Modbus ASCII SLAVE | Address 1 up to 39, baud rate 38400, 8,e,1 |
Modbus RTU | Open protocol for data exchange, Modbus RTU SLAVE | Address 40 up to 59, baud rate 9600, 8,n,1 |
BC8050 RS485
Protocols | Description | BC8150 settings |
---|---|---|
Serial ADS (only via the configuration interface) | Protocol for program download and configuration | Address 1 up to 39, baud rate 38400, 8,e,1 |
KS8000 protocol | Protocol for exchanging data | Address 1 up to 39, baud rate 38400, 8,e,1 |
KS2000 protocol | Protocol for configuring Bus Terminals via the KS2000 configuration software | Address 1 up to 39, baud rate 38400, 8,e,1 |
TwinCAT PLC (BCxx50 or BX serial) | TwinCAT PLC, programming software for the program download | Address 1 up to 39, baud rate 38400, 8,e,1 |
Modbus ASCII | Open protocol for data exchange, Modbus ASCII SLAVE | Address 1 up to 39, baud rate 38400, 8,e,1 |
Modbus RTU | Open protocol for data exchange, Modbus RTU SLAVE | Address 40 up to 59, baud rate 9600, 8,n,1 |
*