Technical data - PLC
PLC data | BCxx5x |
---|---|
Programmability | via serial programming interface or via the fieldbus |
Program memory | 48 kbyte |
Source code memory | 128 kbyte |
Data memory | 32 kbyte |
Remanent flags | 2 kbyte |
PLC cycle time | Approx. 3.0 ms for 1000 IL commands (without I/O cycle) |
Programming languages | IEC 6-1131-3 (IL, LD, FBD, ST, SFC) |
Runtime | 1 SPS Task |
Online Change | Yes |
Up/Down Load Code | Yes/Yes |