Technical data - RS232
System data | RS232 (BC8150) |
|---|---|
Protocols |
|
Number of I/O modules | 1 |
Number of I/O points | depending on controller |
Data transfer medium | shielded copper cable, 3 x 0.25 mm² |
Segment length | up to 15 m |
Data transfer rate | 1200 - 38400 baud |
Topology | RS232 peer to peer |
Transmission time | depending on protocol and baud rate |