Technical data - RS485
System data | RS485 (BC8050) |
---|---|
Protocols |
|
Number of I/O modules | 32 (99 with repeater) |
Number of I/O points | depending on controller |
Data transfer medium | shielded copper cable 2 x 0.25 mm², cable type A according to EN 50170 |
Segment length | up to 1200 m |
Data transfer rate | 1200 - 38400 baud |
Topology | RS485 line |
Transmission time | depending on protocol and baud rate |
*) only via the configuration interfaces, not via RS485.