Technical data - BC8x50
Technical data | BC8050 | BC8150 |
|
|---|---|---|---|
Processor | 16 bit micro-controller |
| |
Diagnostics LEDs | 2 x power supply, 2 x K-Bus |
| |
Configuration and programming software | TwinCAT PLC |
| |
Fieldbus | RS485: | RS232 | |
Serial interface | COM1 (RS232 for configuration and programming, automatic baud rate detection 9600/19200/38400 baud) | ||
Number of bus terminals | 64 (255 with K-bus extension) | ||
Digital peripheral signals | 2040 inputs/outputs | ||
Analog peripheral signals | 1024 inputs/outputs | ||
Configuration possibility | via TwinCAT or the controller | ||
Maximum fieldbus byte number | depending on fieldbus | ||
Maximum number of bytes - PLC | 2048 bytes of input data, 2048 bytes of output data | ||
Bus connection | D-sub, 9-pin | ||
Technical data | BC8050 | BC8150 |
|---|---|---|
Power supply (Us) | 24 VDC (-15 % /+20 %) | |
Input current (Us) | 60 mA + (total K-bus current)/4 | |
Starting current | approx. 2.5 x continuous current | |
K-bus current (5 V) | maximum 1750 mA | |
Power contact voltage (Up) | maximum 24 VDC | |
Power contact current load (Up) | maximum 10 A | |
Recommended back-up fuse (Up) | ≤10 A | |
Dielectric strength | 500 V (power contact/supply voltage/fieldbus) | |
| ||
![]() | UL-Requirements For power supply of the Bus Terminal Controller (Us) use a 4 A fuse or an NEC Class 2 power supply to meet the UL requirements! | |
Technical data | BC8050 | BC8150 |
|---|---|---|
Weight | approx. 100 g | |
Dimensions (W x H x D) | approx. 44 mm x 100 mm x 68 mm | |
Permissible ambient temperature range during operation | -25 °C ... +60 °C | |
Permissible ambient temperature range during storage | -40°C ... +85°C | |
Relative humidity | 95 % no condensation | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Installation position | variable | |
Protection class | IP20 | |
Approvals/markings* | CE, UKCA, cULus, EAC, ATEX | |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |

