FC520x: 5-pin open style connector

The DeviceNet bus line is connected to the FC5201 and FC5202 DeviceNet PCI cards via 5-pin open style connectors with the following pin assignment.

Pin

Assignment

5

V+(red)

4

CAN high (CAN+, white)

3

SHIELD

2

CAN low (CAN-, blue)

1

V- (black)

The unlisted pins are not connected.

Note: an auxiliary voltage up to 30 VDC may be connected at pin 9 (some CAN devices use this for supplying the transceivers).