Star hub
Star Hub (Multiport Tap)
Shorter drop line lengths must be maintained when passive distributors ("multiport taps"), such as the Beckhoff ZS5052-4500 Distributor Box. The following table indicates the maximum drop line lengths and the maximum length of the trunk line (without the drop lines):
|
Baud rate | Drop line length with multiport topology | Trunk line length (without drop lines) |
|---|---|---|
500 kbit/s | < 1,2 m | < 66 m |
250 kbit/s | < 2,4 m | < 120 m |
125 kbit/s | < 4,8 m | < 310 m |