Technical data - DeviceNet
System data | DeviceNet (BC5250) | ||
|---|---|---|---|
Number of nodes | 64 | ||
Number of I/O points | depending on controller | ||
Data transfer medium | shielded, twisted copper cable, 2 x signal, 1 x CAN ground (recommended) | ||
Cable length | 500 m | 250 m | 100 m |
Data transfer rate | 125 kbaud | 250 kbaud | 500 kbaud |
I/O communication types | polling, bit-strobe, change of state, cycle | ||
Amount of data | 128 bytes input and 128 bytes output | ||
Baud rate | Automatic baud rate detection (for possible baud rates see data transfer rate) | ||