Diagnostic LEDs

The Bus Terminal Controllers have status LEDs. The row of LEDs on the left describes the status of the fieldbus and of the PLC. The row of LEDs on the right indicates the supply voltage and the K-Bus state.

Diagnostic LEDs 1:
LEDs

LEDs for power supply diagnostics

LED (Power LEDs)

Meaning

LED Us

LED off: Bus Terminal Controller does not have 24 VDC voltage

LED Up

LED off: No power supply 24 VDC connected at the power contacts

LEDs for K-Bus diagnostics

LED (Power LEDs)

Meaning

LED RUN

LED off: No K-Bus Update
LED on, flashing: K-bus running

LED ERR

LED off: No error
LED flashing: see K-Bus error code

K-Bus error code diagnostics

Error
code

Error

argument

Description

Remedy

0

-

EMC problems

  • Check power supply for undervoltage or overvoltage peaks
  • Implement EMC measures
  • If a K-bus error is present, it can be localized by a restart of the coupler (by switching it off and then on again)

1 

0

EEPROM checksum error

Enter factory settings with the KS2000 configuration software

1

Code buffer overflow

Insert fewer Bus Terminals. The programmed configuration has too many entries in the table

2

Unknown data type

Software update required for the Bus Terminal Controller

2 

- 

Reserve

- 

3 

0

K-bus command error

  • No Bus Terminal inserted
  • One of the Bus Terminals is defective; halve the number of Bus Terminals attached and check whether the error is still present with the remaining Bus Terminals. Repeat until the defective Bus Terminal is located.

4 

0

K-bus data error, break behind the Bus Terminal Controller

Check whether the n+1 Bus Terminal is correctly connected; replace if necessary.

n

Break behind Bus Terminal n

Check whether the KL9010 Bus End Terminal is connected

5 

n

K-bus error in register communication with Bus Terminal n

Exchange the nth Bus Terminal

6 

0

Error at initialization

Exchange Bus Terminal Controller

1

Internal data error

Perform a hardware reset on the Bus Terminal Controller (switch off and on again)

2

DIP switch changed after a software reset

Perform a hardware reset on the Bus Terminal Controller (switch off and on again)

7 

0

Note: cycle time was exceeded

Warning: the set cycle time was exceeded. This indication (flashing LEDs) can only be cleared by booting the Bus Terminal Controller again.
Remedy: increase the cycle time

9 

0

Checksum error in Flash program

Transmit program to the BX again

1

Incorrect or faulty library implemented

Remove the faulty library 

10 

n

Bus Terminal n is not consistent with the configuration that existed when the boot project was created

Check the nth Bus Terminal. The boot project must be deleted if the insertion of an nth Bus Terminal is intentional.

14 

n

nth Bus Terminal has the wrong format

Start the Bus Terminal Controller again, and if the error occurs again then exchange the Bus Terminal.

15 

n

Number of Bus Terminals is no longer correct

Start the Bus Terminal Controller again. If the error occurs again, restore the manufacturers setting using the KS2000 configuration software

16 

n

Length of the K-bus data is no longer correct

Start the Bus Terminal Controller again. If the error occurs again, restore the manufacturers setting using the KS2000 configuration software

LED bus - fieldbus diagnostics

LED RUN

LED BF CAN ERR

LED DIA CAN RxTx Overflow

Meaning

off

off

off

no fieldbus connected, Bus Terminal Controller searches for baud rate

on

on

off

Stopped, pre-operational, no error

on

off

off

Operational, no error

off

flashes

off

Bus-Off

off

on

on

Warning Level

on

on

Flashes quickly, then 1 x slowly

Guarding error 

on

on

Flashes quickly, then 2 x slowly

Sync error

on

on

Flashes quickly, then 3 x slowly

Event-Timeout

LED PLC - PLC diagnostics

LED

Meaning

PLC LED

LED on: PLC is running
LED off: PLC stopped