ADS services

Local process image task 1 port 800 or 801

Data can be read from and written to the local process image. If it is necessary for outputs to be written, it is important to ensure that they are not used by the local PLC, because the local controller will overwrite these values. The data are not associated with a watchdog, and therefore must not be used for outputs that would have to be switched off in the event of a fault.

Index Group

Meaning

Index offset (value range)

0xF020

Inputs

0...2047

0xF030

Outputs

0...2047

0x4020

Flags

0...4095

ADS services

AdsServerAdsState

Data type (read only)

Meaning

String

Start - the local PLC is running
Start - the local PLC is stopped

AdsServerDeviceState

Data type (read only)

Meaning

INT

0: Start - the local PLC is running
1: Start - the local PLC is stopped

AdsServerType

Data type (read only)

Meaning

String

BX PLC Server

Register port 100

On the Bus Terminal Controllers of the BX series, and on the BCxx50, the ADS port number for register communication is fixed at 100.

Index Group

Index offset (value range)

Meaning

Hi-Word

Low Word

0 [READ ONLY]

0...127

0...255

Registers in the Bus Coupler
Hi-Word, table number of the Bus Coupler
Lo-Word, register number of the table

1...255

0...3

1-255

Register of the Bus Terminals
Hi-Word, channel number
Lo-Word, register number of the Bus Terminal

ADS services 1:

Minimum timeout

When reading the register, the time out for the ADS block has to be set to a time longer than 1 second.

ADS services 2:

Setting the password

When writing to the registers, the password has to be set (see the documentation for the particular Bus Terminal).