Local process image in delivery state
The process image of the Bus Terminal Controller consists of input, output and flag areas. In addition, there are unallocated data without fixed address. They are created without specifying an address. 256 kB of memory space is reserved on the Bus Terminal Controller for this type of variable. For the allocated data 2048 bytes of input data and 2048 bytes of output data are available. In the default configuration, i.e. in delivery state of the Bus Terminal Controller, all connected Bus Terminals are assigned a fixed address. The data for the CANopen communication are stored from address offset 1000 dec. In the default configuration the number of CANopen data is 4 x kbyte (4 PDOs).
INPUTS | OUTPUTS |
---|---|
Bus Terminal %IB0 ... | Bus Terminal %QB0 ... |
CANopen DATA (PLC variables) %IB1000 ... | CANopen DATA (PLC variables) %QB1000 ... |
... %IB2047 maximal | ... %QB2047 maximal |
CANopen data
PDO number | Read/Write | BX process image |
---|---|---|
PDO 1 | Rx/Tx | %IB1000...%IB1007/QB1000...%QB1007 |
PDO 2 | Rx/Tx | %IB1008...%IB1015/QB1008...%QB1015 |
PDO 3 | Rx/Tx | %IB1016...%IB1023/QB1016...%QB1023 |
PDO 4 | Rx/Tx | %IB1024...%IB1031/QB1024...%QB1031 |
Further PDO data (5-32) have to be enabled by the master (see CAN configuration).
Addressing of the connected Bus Terminals
The default setting is for all the connected Bus Terminals to be assigned to the local process image. Mapping within the Bus Terminal Controller is carried out according to the following rule:
First come all the complex Bus Terminals, in whatever sequence they are physically inserted, followed by the digital Bus Terminals which are padded to a whole byte. The default mapping of the complex Bus Terminals is:
- complete evaluation
- Intel format
- Word alignment
Example
Bus Terminal Controller: 1 x BX5100
Position 1: 1 x KL1012
Position 2: 1 x KL1104
Position 3: 1 x KL2012
Position 4: 1 x KL2034
Position 5: 1 x KL1502
Position 6: 1 x KL3002
Position 7: 1 x KL4002
Position 8: 1 x KL6001
Position 9: 1 x KL9010
Process image
Bus Terminal | Position | Input image | Output image |
---|---|---|---|
KL1501 | 5 | %IB0...%IB5 | %QB0...%QB5 |
KL3002 | 6 | %IB6...%IB13 | %QB6...%QB13 |
KL4002 | 7 | %IB14...%IB21 | %QB14...%QB21 |
KL6001 | 8 | %IB22...%IB29 | %QB22...%QB29 |
KL1012 | 1 | %IX30.0..30.1 | - |
KL1104 | 2 | %IX30.1..30.5 | - |
KL2012 | 3 | - | %QX30.0..30.1 |
KL2034 | 4 | - | %QX30.2..30.5 |
KL9010 | 9 | - | - |
![]() | Adress of the Bus Terminals, which you have assigned to local PLCs (BCxx00) If you do not know the address of the Bus Terminals that you have assigned to the local PLC (BCxx00): |