Register settings, Table 1
Using the KS2000 configuration software you can set the register values via the dialog window or write them directly into the registers.
Register | Description | Default | Bus Terminal Controller | ||
---|---|---|---|---|---|
0 | Byte offset PLC variables %I. | 128 | BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000 | ||
1 | Length of the PLC variables %I... | 16 | BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000 | ||
2 | Byte offset PLC variables %Q... | 128 | BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000 | ||
3 | Length of the PLC variables %Q... | 16 | BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000 | ||
4-11 | Bus Terminal assignment |
| BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000 | ||
4.0-4.1 | Assignment of the 1st Bus Terminal | 11bin | BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000 | ||
0bin | Fieldbus process image complex | ||||
10bin | Fieldbus process image compact | ||||
11bin | Local process image | ||||
4.2-4.3 | Assignment of the 2st Bus Terminal | 0bin | BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000 | ||
m.n-1..m.n | Assignment of the nth Bus Terminal | 0bin | BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000 | ||
12 | PLC cycle time | 5 ms (20 ms in the case of BC9000/BC9100) | BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000 | ||
13 | Background Time | 2 ms (10 ms in the case of BC9000/BC9100) | BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000 | ||
14.0 | Activate remanent data | 1bin | BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000 | ||
14.2-14.3 | Execution of the K-Bus update | 0bin | BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000 | ||
0bin | before and after the PLC | ||||
01bin | before the PLC | ||||
10bin | after the PLC | ||||
14.6 | Switch on Bus Terminal checking | 1bin | BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000 | ||
15 | Size of the NOVRAM (remanent data) | 64 [bytes] | BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000 | ||
17.0-17.7 | Terminal bus autorefresh: Cycle in [ms] | 0x0000 Disable (0x005F in the case of BC9000) | BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000 | ||
17.8-17.15 | Terminal bus autorefresh: | ||||
18 | Size of the NOVRAM | 0 | BC2000, BC3100, BC4000, BC7300, BC8x00, BC9000 | ||
27 | Byte offset KL6xx1 bus terminal emulation %Q... | 500 | BC8x00 | ||
28 | Byte offset KL6xx1 bus terminal emulation %I... | 500 | BC8x00 | ||
32 | Baud rate | 2 | BC8x00 | ||
0 | 38400Bd | ||||
1 | 19200Bd | ||||
2 | 9600Bd | ||||
3 | 57600Bd | ||||
4 | 1200Bd | ||||
5 | 2400Bd | ||||
6 | 4800Bd | ||||
33 | Mode | 2 | BC8x00 | ||
0 | 7 data bits, even parity | ||||
1 | 7 data bits, odd parity | ||||
2 | 8 data bits, no parity | ||||
3 | 8 data bits, even parity | ||||
4 | 8 data bits, odd parity | ||||
34 | Number of stop bits | 0 | BC8x00 | ||
0 | one stop bit | ||||
1 | two stop bits |