Technical Data for the PLC
PLC data | BC4000 |
---|---|
Programmability | via programming interface (TwinCAT) |
Program memory | 32/96 kbyte |
Data memory | 32/64 kbyte |
Remanent flags | 512 byte (default 64 byte) |
Max. size of process image | 512 bytes input and 512 bytes output |
PLC cycle time | Approx. 3 ms for 1000 IL commands (without I/O cycle) |
Programming languages | IEC 6-1131-3 (IL, LD, FBD, ST, SFC) |