Technical data
System data | Interbus |
---|---|
Number of I/O modules | 256 |
Number of I/O points | 4096 |
Data transfer medium | LiYCY 3 x 2 x 0.22 mm² |
Distance between modules | 400 m |
Data transfer rate | 500 kbaud |
Topology | Ring / line |
Technical data | BC4000 |
---|---|
Number of Bus Terminals | 64 |
Digital peripheral signals | 256 inputs/outputs |
Analog peripheral signals | 128 inputs/outputs |
Protocols | Interbus |
Configuration possibility | Via the KS2000 configuration software or the controller (TwinCAT) |
Fieldbus byte number | Maximum 64 bytes inputs and 64 bytes outputs |
Bus connection | 2 x D-sub plug, 9-pin, plug and socket with screening and vibration lock |
Power supply | 24 VDC (-15%/+20%) |
Input current | 70 mA + (total K-bus current)/4 |
Starting current | app. 2.5 x continuous current |
Recommended fuse | ≤ 10 A |
K-bus power supply | up to 1750 mA |
Power contact voltage | max. 24 VDC |
Power contact current load | max. 10 A |
Dielectric strength | 500 V (power contact/supply voltage/fieldbus) |
Weight | app. 170 g |
on 35 mm mounting rail conforms to EN 60715 | |
Permissible ambient temperature at operation | 0°C ... +55°C |
Permissible ambient temperature for storage temperature | -25°C ... +85°C |
Permissible relative humidity | 95 % no condensation |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Installation position | variable |
Protection class | IP20 |
Approvals/markings* | CE, UKCA, cULus, EAC, ATEX |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |