Setting the slave address
The address must be set via the two rotary selection switches. The default setting is 11. All addresses are permitted, although each address may only occur once within the network. For changing an address the Bus Coupler must be switched off. The switches can be set to the required position using a screwdriver. Ensure that the switches engage correctly. The lower switch is the ten-multiplier, the upper switch is the one-multiplier. The change in address is active as soon as the module is switched on.
Example
You want to set address 34:
- Lower rotary selection switch Sx11: 3
 - Upper rotary selection switch Sx10: 4
 
          
 
Special functions using the address switch
In addition, the address switch can be used for following functions. To this end the associated address has to be set (as long as the coupler is switched off), only the end terminal may be connected (KL9010), and the coupler must then has to be connected to the supply voltage.
Address 99: Manufacturer's setting
Address 98: Delete boot project
Address 97: Delete TwinCAT configuration