Technical data - BC3150
Technical data | BC3150 |
---|---|
Processor | 16 bit micro-controller |
Diagnostic LEDs | 2 x power supply, 2 x K-Bus |
Configuration and programming software | TwinCAT PLC |
Fieldbus interface | PROFIBUS DP |
Serial interface | COM1 (RS232 for configuration and programming, automatic baud rate detection 9600/19200/38400 baud) |
Number of bus terminals | 64 (255 with K-bus extension) |
Digital peripheral signals | 2040 inputs/outputs |
Analog peripheral signals | 1024 inputs/outputs |
Configuration possibility | via TwinCAT or the controller |
Maximum fieldbus byte number | depending on fieldbus |
Maximum number of bytes - PLC | 2048 bytes of input data, 2048 bytes of output data |
Bus connection | D-sub, 9-pin |
Versorgung | BC3150 |
---|---|
Power supply (Us) | 24 VDC (-15% /+20%) |
Input current (Us) | 60 mA + (total K-bus current)/4 |
Starting current | approx. 2.5 x continuous current |
K-bus current (5 V) | up to hardware version 04: maximum 1000 mA |
Power contact voltage (Up) | maximum 24 VDC |
Power contact current load (Up) | maximum 10 A |
Recommended back-up fuse (Up) | ≤10 A |
Dielectric strength | 500 V (power contact/supply voltage/Ethernet/fieldbus) |
| ||
![]() | UL-Requirements For power supply of the Bus Terminal Controller (Us) use a 4 A fuse or an NEC Class 2 power supply to meet the UL requirements! |
Technical data | BC3150 |
---|---|
Weight | approx. 100 g |
Dimensions (W x H x D) | approx. 44 mm x 100 mm x 68 mm |
Permissible ambient temperature range during operation | -25°C ... +60°C |
Permissible ambient temperature range during storage | -40°C ... +85°C |
Relative humidity | 95% no condensation |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Installation position | variable |
Protection class | IP20 |
Approvals/markings* | CE, UKCA, cULus, EAC, ATEX |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |