Process data

This tab indicates the configuration of the process data. The input and output data of the EtherCAT slave are represented as CANopen process data objects (PDO).

Process data 1:


No.

Description

1

Lists the configuration of the sync manager (SM).

If the EtherCAT device has a mailbox, SM0 is used for the mailbox output (MbxOut) and SM1 for the mailbox input (MbxIn).

SM2 is used for the output process data (outputs) and SM3 for the input process data (inputs).

If an input is selected, the corresponding PDO assignment is displayed in the PDO Assignment list below.

2

PDO assignment of the selected Sync Manager. All PDOs defined for this Sync Manager type are listed here:

  • If the output Sync Manager (outputs) is selected in the Sync Manager list, all RxPDOs are displayed.
  • If the input Sync Manager (inputs) is selected in the Sync Manager list, all TxPDOs are displayed.

The selected entries are the PDOs involved in the process data transfer. In the tree diagram of the System Manager these PDOs are displayed as variables of the EtherCAT device. The name of the variable is identical to the Name parameter of the PDO, as displayed in the PDO list. If an entry in the PDO assignment list is deactivated (not selected and greyed out), this indicates that the input is excluded from the PDO assignment. In order to be able to select a greyed out PDO, the currently selected PDO has to be deselected first.

3

If the device is intelligent and has a mailbox, the configuration of the PDO and the PDO assignments can be downloaded to the device. This is an optional feature that is not supported by all EtherCAT slaves.

PDO Assignment: If this checkbox is selected, the assignment, which was configured in the PDO assignment list, can be loaded onto the device on startup. The commands required for this purpose, which have to be sent to the device, are listed on the Startup tab.

PDO configuration: If this checkbox is selected, the configuration for the respective PDO is loaded onto the EtherCAT slave.

4

If the device is intelligent and features a mailbox, the PDO information can be downloaded from device. This is an optional feature that is not supported by all EtherCAT slaves.

The Sync Unit Assignment function can be set here.

5

Indicates the content of the PDO. If flag F (fixed content) of the PDO is not set the content can be modified.

6

List of all PDOs supported by this EtherCAT device. The content of the selected PDOs is displayed below the PDO Content list. The PDO configuration can be modified by double-clicking on an entry.

Index: PDO index.

Size: Size of the PDO in bytes.

Name: Name of the PDO. If this PDO is assigned to a Sync Manager, it appears as a variable of the slave with this parameter as the name.

Flags: (F) Fixed content: The content of this PDO is fixed and cannot be changed by the System Manager. (M) Mandatory PDO. This PDO is mandatory and must therefore be assigned to a Sync Manager. Consequently, this PDO cannot be deleted from the PDO Assignment list

SM: Sync Manager to which this PDO is assigned. If this entry is empty, this PDO does not take part in the process data traffic.

SU: Sync unit to which this PDO is assigned.