Creating variables
The EtherCAT slave has a simple structure and consists of inputs, outputs and InfoData. In TwinCAT you can add process data to the inputs or outputs, which can later be linked to variables from the PLC program. This section describes how to create such data.
Prerequisites for this step:
- A device with EtherCAT slave interface (B110) must already have been added as target system in TwinCAT.
Create the process data as follows:
- 1. In the tree view, right-click on the inputs or outputs.

- 2. Click on Add New Item in the context menu.

The Insert Variable window appears. - 3. Find the required variable type and click OK.

- You have successfully created process data. The new variable is shown in the tree view on the left. In this way you can add further process data or variables for the EtherCAT slave.
Process data with structures
In order to save a large number of links it is a good idea to use a data structure to save data that you wish to exchange. Note that data structures with different variables are processed differently on an x86 system and an ARM processor. An ARM processor always associates WORD (2 byte) variables with an even address and DWORD (4 byte) variables with an address that is divisible by 4.
Data structure sample
byTest: BYTE;
udTest: UDINT;
ARM address | ARM variable | Address x86 | ARM variable |
Byte Offset 0 | Byte | Byte Offset 0 | BYTE |
Byte Offset 4 | UDINT | Byte Offset 1 | UDINT |
Sum: 8 byte | Sum: 5 byte | ||
You can determine the length of a data structure on both systems using the command SIZEOF. If there is a difference here, this indicates that something is wrong with the data structure.
This problem can be solved by more skillful arrangement of the variables or by working with filler or dummy variables.
ARM address | ARM variable | Address x86 | ARM variable |
Byte Offset 0 | Byte | Byte Offset 0 | BYTE |
Byte Offset 1 | BYTE (Dummy1) | ||
Byte Offset 2 | BYTE (Dummy2) | ||
Byte Offset 3 | BYTE (Dummy3) | ||
Byte Offset 4 | UDINT | Byte Offset 4 | UDINT |
Sum: 8 byte | Sum: 8 byte | ||
Filler or dummy variables can be used to adjust the length of the data structure, in order to avoid problems caused by potential differences.