Description

When a target position is travelled to, the position monitoring function monitors whether the actual position reaches an exact stop window within a specific time (Figure 1).

Sequence

Travel to a target position with position monitoring takes place in two steps:

  1. The command position of the axis has reached its programmed target position when the interpolator no longer delivers any command values. The timeout is started at the time t1.
  2. The timeout is deactivated at the time t3 when the actual position of the axis is within the exact stop window.

CAUTION

The control monitors the time t3. The message 70081 is generated if this time is exceeded [DIAG].

Description 1:Fig.1: Position monitoring

Parameterization

The position monitoring parameters are defined as follows:

Description 2:

When exact stop (G60) is programmed, an axis has reached the target position when the actual position lies within the same position window.

Description 3:

Recommended parameter definitions

  • Transient response time: P-AXIS-00151 = 10 to 200ms
  • Exact stop window: P-AXIS-00236 = 3 · ∆sStandstill;∆sStandstill : real following error at standstill