Parameters
P-AXIS-00167 | Factor for dynamic position lag monitoring |
Parameter | getriebe[i].slep_dyn |
Description | The parameter has the position meaning depending on the set position lag monitoringP-AXIS-00172: Type 1: standard method Time constant of an estimation filter for dynamic position lag monitoring Type 2: linear method Factor which defines the dynamic components of the permissible position lag in addition to the theoretical component
|
Data type | SGN16 |
Data range | Type 1:700 ≤ P-AXIS-00167 < 1024 Type 2:0 ≤ P-AXIS-00167 < 1024 |
Dimension | - |
Default | 1000 |
Remarks | If the value is > 1024, a warning is issued and the value is set to 1024, i.e. position lag monitoring is off. This parameter must be set by recording the theoretical and real position lags. |
P-AXIS-00168 | Maximum position lag | |
Parameter | getriebe[i].slep_max | |
Description | Type 1: standard method
Type 2: linear method
Type 4: velocity independent method
| |
Data type | SGN32 | |
Data range | 0 ≤ P-AXIS-00168 ≤ MAX(SGN32) | |
Dimension | translatory: 0.1μm | rotatory: 0.0001° |
Default | 5000000 | |
Remarks | - |
P-AXIS-00169 | Minimum positionlag | |
Parameter | getriebe[i].slep_min | |
Description | Type 1: standard method
Type 2: linear method
Type 4: velocity independent method
| |
Data type | SGN32 | |
Data range | 1 ≤ P-AXIS-00169 ≤ MAX(SGN32) | |
Dimension | translatory: 0.1μm | rotatory: 0.0001° |
Default | 5000000 | |
Remarks | - |
P-AXIS-00170 | Time constant for dynamic position lag monitoring |
Parameter | getriebe[i].slep_time_const |
Description | This parameter describes the time constant of a PT1 element with which the permissible position lag is determined after a delay. |
Data type | UNS32 |
Data range | - |
Dimension | μs |
Default | 0 |
Remarks | The influence of the acceleration on the position lag during acceleration and deceleration can be compensated with this delay. |
P-AXIS-00172 | Type of dynamic position lag monitoring |
Parameter | getriebe[i].slep_ueberw_typ |
Description | The position lag monitoring type can be selected with this parameter. |
Data type | UNS32 |
Data range | 0: Position lag monitoring off 1: Standard position lag monitoring 2: Linear position lag monitoring 3: Non-linear position lag monitoring |
Dimension | - |
Default | 0: Position lag monitoring off |
Remarks | - |
P-AXIS-00176 | Suppressing position lag monitoring |
Parameter | lr_param.suppress_pos_lag_error |
Description | The position lag monitoring response can be deactivated with this parameter, but the maximum permissible position lag is still calculated and displayed with the chosen method. |
Data type | BOOLEAN |
Data range | 0: Position lag monitoring is on 1: Position lag monitoring is off |
Dimension | - |
Default | 0 |
Remarks | This parameter can be used for commissioning purposes. |
P-AXIS-00191 | Actual value delay in the case of a digital drive |
Parameter | antr_digital.nbr_delay_cycles |
Description | The run time between output of the command values and reading in the associated actual values is also taken into account during calculation of the position lag. |
Data type | UNS16 |
Data range | 0: No delay of actual values > 0: Delay of actual values in cycles |
Dimension | Cycles |
Default | 0 |
Remarks | This parameter is currently used for SERCOS drives only. |