Error messages
Errors in the configuration of plane compensation causes the deselection of the function for the concerned axis and the output of an error message (Warning).
Following error messages are possible:
Error-ID | 70182 |
Error text | Logical axis number for plane compensation is invalid. |
Cause | The logical axis number of a master axis entered in the compensation table does not exist. |
Parameter | Wert_1: the logical axis number of the compensation list (slave axis) Wert_2: the logical axis number of the master axis 1 Wert_3: the logical axis number of the master axis 2 |
Correction | Enter the correct axis number of the master axis in the compensation list. |
Error-ID | 70183 |
Error text | The compensation list for plane compensation does not exist. |
Cause | An axis parameter list has the entry for the activation of plane compensation, but for this axis no compensation list has been loaded. |
Parameter | Wert_1: the logical axis number of the compensation list (slave axis) |
Correction | Enter in startup list the missing compensation list. |
Error-ID | 70184 |
Error text | Axis type of a master axis for plane compensation is invalid. |
Cause | A master axis does not have the required axis type „translatory“. |
Parameter | Wert_1: the logical axis number of the master axis Wert_2: the expected value for axis type translatory (1) Wert_3: the invalid value for axis type translatory |
Correction | Use the master axis as translatory axis, this means enter achs_typ=1 in the axis parameter list of the master axis |
Error-ID | 70185 |
Error text | Axis type of the slave axis for plane compensation is invalid. |
Cause | A slave axis has not the required axis type „translatory“. |
Parameter | Wert_1: the logical axis number of the slave axis Wert_2: the expected value for axis type translatory (1) Wert_3: : the invalid value for axis type translatory |
Correction | Use the slave axis as translatory axis, this means enter achs_typ=1 in the axis parameter list of the slave axis |