C4C0:x Ch B SAFEDRIVEFEEDBACK Primary Feedback Parameter
Description |
Value |
---|---|
Index |
0xC4C0 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
37 (0x25) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- C4C0:01 Encoder Identification
- C4C0:02 ID
- C4C0:03 SN
- C4C0:04 Protocol
- C4C0:05 Encoder Type
- C4C0:06 Reserved_0
- C4C0:07 Motor Serial Number
- C4C0:08 EnDat 2.2 Multiturn Bits
- C4C0:09 EnDat 2.2 Singleturn Bits
- C4C0:0A EnDat 2.2 Short Recovery Time
- C4C0:0B EnDat 2.2 NonSafetyRelevantSubdivisionOfTheRelativePosition
- C4C0:0C EnDat 2.2 NonSafetyRelevantSubdivisionOfTheAbsolutePosition
- C4C0:0D EnDat 2.2 NumberOfClocksForPosValue
- C4C0:0E EnDat 2.2 Forced Sampling Status
- C4C0:0F EnDat 2.2 OffsetBetweenPosValueAndPosValue2
- C4C0:10 EnDat 2.2 SafetyRelevantMeasuringSteps
- C4C0:11 EnDat 2.2 Datum Shift
- C4C0:12 SafetyOCT SafetyRelatedEncResolutionCh1
- C4C0:13 SafetyOCT SafetyRelatedEncResolutionCh2
- C4C0:14 SafetyOCT Encoder Range
- C4C0:15 SafetyOCT Reserved_1
- C4C0:16 SafetyOCT Firmware
- C4C0:17 SafetyOCT Firmware Date
- C4C0:18 SafetyOCT Encoder Index
- C4C0:19 SafetyOCT Encoder Index Status
- C4C0:1A SafetyOCT Position Offset
- C4C0:1B Primary Feedback Parameter CRC
- C4C0:1C EnDat 3 DataTestLowerLimitPos
- C4C0:1D EnDat 3 DataTestUpperLimitPos
- C4C0:1E EnDat 3 DataTestOffsetPosFS
- C4C0:1F EnDat 3 DataTestOffsetPos
- C4C0:20 EnDat 3 DataTestNumSafePosBits
- C4C0:21 EnDat 3 SafetyBits
- C4C0:22 EnDat 3 AxisAddress
- C4C0:23 EnDat 3 Multiturn Bits
- C4C0:24 EnDat 3 Singleturn Bits
- C4C0:25 Primary Feedback EnDat3 Parameter CRC