C3C0:11 Encoder Direction Shift

Description

Value

Index

0xC3C0 (Device)

Subindex

0x11

Datatype

BIT5

Min. Value

0x00

Default

0x00

Max. Value

0x0F

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All