C3C0:0D Maximum Safe Position Deviation

Description

Value

Index

0xC3C0 (Device)

Subindex

0x0D

Datatype

ENUM (UINT4)

Min. Value

 

Default

Default Value (0)

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

15 (0x0F)

16 Safe Position Increments

14 (0x0E)

15 Safe Position Increments

13 (0x0D)

14 Safe Position Increments

12 (0x0C)

13 Safe Position Increments

11 (0x0B)

12 Safe Position Increments

10 (0x0A)

11 Safe Position Increments

9 (0x09)

10 Safe Position Increments

8 (0x08)

9 Safe Position Increments

7 (0x07)

8 Safe Position Increments

6 (0x06)

7 Safe Position Increments

5 (0x05)

6 Safe Position Increments

4 (0x04)

5 Safe Position Increments

3 (0x03)

4 Safe Position Increments

2 (0x02)

3 Safe Position Increments

1 (0x01)

2 Safe Position Increments

0 (0x00)

Default Value