C3A1:02 Channel 1.DiagTestPulseFilterTime

Description

Value

Index

0xC3A1 (Device)

Subindex

0x02

Datatype

UINT16

Min. Value

1 (0x0001)

Default

2 (0x0002)

Max. Value

500 (0x01F4)

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All