C240:05 Encoder Type

rotary or linear encoder type

Description

Value

Index

0xC240 (Device)

Subindex

0x05

Datatype

UINT8

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All