32C9:09 Second phase activation time with f=0Hz

This object configures the second phase activation time for the rotor slowdown procedure.

Description

Value

Index

MotorSlot: 0x32C9 (Ch A)

Subindex

0x09

Datatype

REAL32

Min. Value

0.0

Default

1.0

Max. Value

60.0

Unit

s

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All