32C9:03 Current level

This object configures the current level for the rotor slowdown procedure.

Description

Value

Index

MotorSlot: 0x32C9 (Ch A)

Subindex

0x03

Datatype

UINT16

Min. Value

0

Default

500 (0x01F4)

Max. Value

5000 (0x1388)

Unit

0,1 %

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All