32C7:09 Temperature 8
Temperature sampling point 9 of the R(T) curve of the motor.
Description |
Value |
---|---|
Index |
MotorSlot: 0x32C7 (Ch A) |
Subindex |
0x09 |
Datatype |
REAL32 |
Min. Value |
-250.0 |
Default |
0.0 |
Max. Value |
250.0 |
Unit |
°C |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |