32C5:03 Proportional gain
This object configures the proportional gain of the induction motor stall protection control loop.
Description |
Value |
---|---|
Index |
MotorSlot: 0x32C5 (Ch A) |
Subindex |
0x03 |
Datatype |
REAL32 |
Min. Value |
|
Default |
0.0 |
Max. Value |
|
Unit |
rad/s/A |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |