32C4:x AsynchronousMotor acceleration protection parameters
These objects configure the motor acceleration protection controller.
Description |
Value |
---|---|
Index |
MotorSlot: 0x32C4 (Ch A) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
5 (0x05) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |