32C3:04 Uf curve shift

This object might be used to shift the Uf-curve.

Description

Value

Index

MotorSlot: 0x32C3 (Ch A)

Subindex

0x04

Datatype

REAL32

Min. Value

-100.0

Default

0.0

Max. Value

100.0

Unit

V

Access / EtherCAT-State

Rw

PDO Mapping

Receive

Revision

All