32C3:01 Boost voltage

This object is used to configure the boost voltage at low speed operation of an induction motor.

Description

Value

Index

MotorSlot: 0x32C3 (Ch A)

Subindex

0x01

Datatype

REAL32

Min. Value

0.0

Default

20.0

Max. Value

100.0

Unit

V

Access / EtherCAT-State

Rw

PDO Mapping

Receive

Revision

All