32C1:09 Acceleration protection acceleration/deceleration reduction limit
This object provides the output value of the acceleration protection controller.
Description |
Value |
---|---|
Index |
MotorSlot: 0x32C1 (Ch A) |
Subindex |
0x09 |
Datatype |
REAL32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
x * 1 °/s^2 |
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit / Dynamic Transmit |
Revision |
All |